not for new design
RoHS Compliant
Lead-free

2EDF7275F

Fast, robust, dual-channel, functional isolated MOSFET gate drivers with accurate and stable timing
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

2EDF7275F
2EDF7275F
ea.

Product details

  • Budgetary Price €/1k
    1.16, 1.16
  • Channels
    2
  • Configuration
    High-side and low-side, High-side, Half-Bridge
  • Input Vcc range
    3 V to 3.3 V
  • Input-side supply
    20 V
  • Isolation Type
    Galvanic isolation - Functional
  • Output Current (Sink)
    8 A
  • Output Current (Source)
    4 A
  • Package
    NB-DSO-16
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    37 ns
  • Turn On Propagation Delay
    37 ns
  • VBS UVLO (On)
    4.2 V
  • VBS UVLO (Off)
    3.9 V
  • VCC UVLO (On)
    2.85 V
  • Voltage Class
    650 V
OPN
2EDF7275FXUMA2
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The EiceDRIVER™ 2EDF7275F is the perfect fit for robust and stable operation for primary side control of high- and low-side MOSFETs in noisy high-power switching environments. The strong 4A/8A source/sink dual-channel gate drivers provide a fast turn on/off when driving high- and medium-voltage MOSFETs such as CoolMOS™ or OptiMOS™. Both output channels are individually isolated and can be used as floating gate drivers with high 150V/ns CMTI.

Features

  • Fast power switching with accurate timing
  • Optimized for area and low cost system BOM
  • Robust design against switching noise
  • Output-to-output channel isolation
  • Input-to-output channel isolation

Benefits

  • Power efficiency and high resolution PWM control
  • Cooler package at smaller form factor
  • Protection and safe operation
  • Flexible assignment of any driver channel
  • Floating gate drive & regulatory safety

System values

  • Enabling higher power stage efficiency and higher power density designs
  • Improving long term competitive cost position, integration and mass manufacturability
  • Improved end-product lifetime by improved safe operation of power switches
  • Lower EMI by ground isolation, driver proximity to MOSFETs or use of Kelvin source MOSFETs
  • Meeting requirements to build isolated AC-DC, DC-DC half bridges topologies

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }